4.5.5.4 RSTC Generic Reset Register

Name: RSTC_GRSTR
Offset: 0xE4
Reset: 0x00000070
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DDR_PHY_RST DDR_RST 
Access R/WR/W 
Reset 00 

Bit 2 – DDR_PHY_RST DDR PHY Reset

ValueDescription
0

DDR PHY reset is asserted.

1

DDR PHY reset is de-asserted.

Bit 0 – DDR_RST DDR Reset

ValueDescription
0

DDR controller reset is asserted.

1

DDR controller reset is de-asserted.