3.1 Environmental Specifications
The following table lists the environmental specifications of the Midspan unit.
|
Mode |
Temperature |
Humidity |
|---|---|---|
|
Operating |
−10 to 50 °C 14 to 122 °F |
5 to 95% (non-condensing) |
|
Storage |
−10 to 70 °C 14 to 158 °F |
5 to 95% (non-condensing) |