3.2 Electrical Specifications
The following table lists the electrical specifications of the Midspan unit.
| Parameter | Value |
|---|---|
|
Input Voltage |
100-240 VAC (50/60 Hz) |
|
Maximum Input Current |
0.5A |
|
Available Output Power |
15.4W |
|
Nominal Output Voltage |
50 VDC |