Preface
The PIC32CM GV-Value Line Curiosity Nano+ Touch Evaluation Kit is a hardware platform which uses PIC32CM3204GV00064 microcontroller. The evaluation kit provides easy access to the microcontroller’s features and may be used to develop custom applications.
The kit comes pre-programmed with a stand-alone demonstration application and is powered through its USB-C connection. The evaluation kit may be used as a stand-alone discovery element and may be combined with expansion elements for quick prototyping.