16.5.1 Software Events

Write bits in this register to create a software event on the corresponding event channels.

Bits 0-7 in the EVSYS.SWEVENTA register correspond to event channels 0-7. If the number of available event channels is between eight and 15, these are available in the EVSYS.SWEVENTB register, where bit n corresponds to event channel 8+n.

Refer to the Peripheral Overview section for the available number of Event System channels.

Name: SWEVENTx
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
 SWEVENTx[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 7:0 – SWEVENTx[7:0] Software Event Channel Select

Writing a bit in this bit group to ‘1’ will generate a single-pulse event on the corresponding event channel by inverting the signal on the event channel for one peripheral clock cycle.