31.5.14 Negative Input Multiplexer

Name: MUXNEG
Offset: 0x0D
Reset: 0x00
Property: -

Bit 76543210 
 VIA[1:0]MUXNEG[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – VIA[1:0]

This bit field controls how the analog input is connected to the ADC input.
Note: The VIA bits in MUXPOS and MUXNEG are shared, so a value written to the VIA bit field in one of the two registers is updated in both. It is, therefore, not possible to have one input using the PGA and the other not using the PGA.
ValueNameDescription
0x0 DIRECT Input connected directly to the ADC
0x1 PGA Input connected to the ADC via the PGA
Other - Reserved

Bits 5:0 – MUXNEG[5:0] Negative Input Multiplexer

This bit field controls which analog input is connected to the negative input of the ADC/PGA. Changing this setting may require some settling time. Refer to the Electrical Characteristics section for further details.

Value Name Description
0x00 AIN0 Negative pin 0
0x01 AIN1 Negative pin 1
0x02 AIN2 Negative pin 2
0x03 AIN3 Negative pin 3
0x04 AIN4 Negative pin 4
0x05 AIN5 Negative pin 5
0x06 AIN6 Negative pin 6
0x07 AIN7 Negative pin 7
0x08 AIN8 Negative pin 8
0x09 AIN9 Negative pin 9
0x0A AIN10 Negative pin 10
0x0B AIN11 Negative pin 11
0x10 AIN16 Negative pin 16
0x11 AIN17 Negative pin 17
0x12 AIN18 Negative pin 18
0x13 AIN19 Negative pin 19
0x14 AIN20 Negative pin 20
0x15 AIN21 Negative pin 21
0x16 AIN22 Negative pin 22
0x17 AIN23 Negative pin 23
0x18 AIN24 Negative pin 24
0x19 AIN25 Negative pin 25
0x1A AIN26 Negative pin 26
0x1B AIN27 Negative pin 27
0x1C AIN28 Negative pin 28
0x1D AIN29 Negative pin 29
0x1E AIN30 Negative pin 30
0x1F AIN31 Negative pin 31
0x30 GND Ground
0x38 DAC0 Digital-to-Analog Converter 0
0x39 DACREF0 AC0 DAC Voltage Reference
0x3A DACREF1 AC1 DAC Voltage Reference
Other - Reserved