31.5.15 Result

The ADCn.RESULT0 to ADCn.RESULT3 registers represent the 32-bit value, ADCn.RESULT. The low byte [7:0] (suffix 0) is accessible at the original offset. The n higher bytes [31:8] can be accessed at offset + n.

Refer to the Output Formats section for details on the output from this register.

Name: RESULT
Offset: 0x10
Reset: 0x00
Property: -

Bit 3130292827262524 
 RESULT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESULT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RESULT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RESULT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:24 – RESULT[31:24] Result byte 3

This bit field constitutes the MSB of the ADCn.RESULT register.

Bits 23:16 – RESULT[23:16] Result byte 2

This bit field constitutes the third byte of the ADCn.RESULT register.

Bits 15:8 – RESULT[15:8] Result byte 1

This bit field constitutes the second byte of the ADCn.RESULT register.

Bits 7:0 – RESULT[7:0] Result byte 0

This bit field constitutes the LSB of the ADCn.RESULT register.