31.3.1 Definitions
- Conversion: The operation where analog values on the selected ADC inputs are transformed into a digital representation.
- Sample: The value placed in the Sample (ADCn.SAMPLE) register, that is, the outcome of a conversion operation.
- Result: The value placed in the Result (ADCn.RESULT) register. Depending on the ADC configuration, this value is a single sample or the sum of multiple accumulated samples.