12.5.8 Internal High-Frequency Oscillator Control A

Name: OSCHFCTRLA
Offset: 0x08
Reset: 0x0C
Property: Configuration Change Protection

Bit 76543210 
 RUNSTDBY      AUTOTUNE 
Access R/WR/W 
Reset 00 

Bit 7 – RUNSTDBY Run Standby

This bit controls whether the Internal High-Frequency Oscillator (OSCHF) is always running or not.

Note:
  1. The requesting peripheral, or the main clock, must take the oscillator start-up time into account.
  2. The oscillator signal is only available if requested and will be available after two OSCHF cycles.
ValueDescription
0 The OSCHF oscillator will only run when requested by a peripheral or by the main clock (1)
1 The OSCHF oscillator will always run in Active mode, Idle sleep mode and Standby sleep mode (2)

Bit 0 – AUTOTUNE Auto-Tune Enable

This bit controls whether the 32.768 kHz crystal auto-tune functionality of the Internal High-Frequency Oscillator (OSCHF) is enabled or not.

ValueNameDescription
0 OFF The auto-tune functionality of the OSCHF oscillator is disabled
1 XOSC32K The auto-tune functionality of the OSCHF oscillator is enabled
other - Reserved