1 Creating the First Trust Zone Application on PIC32CM LS60 MCU
The following software and hardware tools are used for this demonstration:
- MPLAB X IDE v6.15
- MCCMPLAB Plug-in v5.3.7
- XC32 v4.30
- MPLABHarmony v3 repositories:
- PIC32CM LS60 Curiosity Pro Evaluation Kit
Note: Updated versions of the above listed tools can also be used to
create the application.