1.6 Building and Programming the Application

  1. The PIC32CM LS60 Curiosity Pro Evaluation Kit supports Embedded Debugger (EDBG) for debugging. Connect the "Type-A male to micro-B" USB cable to the micro-B debug USB port on the PIC32CM LS60 Curiosity Pro Evaluation Kit to power and debug.
    Figure 1-23. Hardware Setup
  2. Set the Non-Secure Project as the main project, and from Project Properties select the latest compiler version (v4.30). Clean and build the projects by clicking
    (the Clean and Build icon).
  3. Program the Application by clicking
    (the Program the Device icon).