1 Ordering Information and Module Marking

The following table provides the ordering information for the ATWINC15x0-MR210xB modules.

Table 1-1. Ordering Information
Model NumberOrdering

Code(1)

Package DimensionNo. of PinsDescriptionRegulatory

Certification

ATWINC1500-MR210PBATWINC1500-MR210PBXXXX21.7 x 14.7 x 2.1 mm28Certified Module with ATWINC1500B chip (4Mb Flash) and PCB printed antennaFCC, ISED, CE, MIC, KCC, NCC, SRRC, ANATEL
ATWINC1500-MR210UBATWINC1500-MR210UBXXXX21.7 x 14.7 x 2.1 mm28Certified Module with ATWINC1500B chip (4Mb Flash) and U.FL connectorFCC, ISED, CE, ANATEL
ATWINC1510-MR210PBATWINC1510-MR210PBXXXX21.7 x 14.7 x 2.1 mm28Certified Module with ATWINC1510B chip (8Mb Flash) and PCB printed antennaFCC, ISED, CE, MIC, KCC, NCC, SRRC, ANATEL
ATWINC1510-MR210UBATWINC1510-MR210UBXXXX21.7 x 14.7 x 2.1 mm28Certified Module with ATWINC1510B chip (8Mb Flash) and U.FL connectorFCC, ISED, CE, ANATEL
Note:
  1. XXXX in the Ordering Code represents the Firmware version of the product. For more details, refer to the Software Release Notes available on the Microchip web page.

The following figure illustrates the ATWINC15x0-MR210xB modules’ marking information.
Figure 1-1. Marking Information