12 Regulatory Approval

The ATWINC15x0-MR210xB module has received regulatory approval from the following countries:

  • ATWINC1500-MR210PB
    • United States/FCC ID: 2ADHKATWINC1500
    • Canada
      • IC ID: 20266-WINC1500PB
      • HVIN: ATWINC1500-MR210PB
      • PMN: ATWINC1500-MR210PB
    • Europe: CE
    • Japan/MIC: 005-101762
    • Korea/KCC: R-CRM-mcp-WINC1510MR210P
    • Taiwan/NCC: CCAN18LP0321T2
    • China/SRRC: CMIIT ID: 2018DJ1305
    • ANATEL: 08497-18-08759
  • ATWINC1510-MR210PB
    • United States/FCC ID: 2ADHKATWINC1510
    • Canada
      • IC ID: 20266-ATWINC1510
      • HVIN: ATWINC1510-MR210PB
      • PMN: ATWINC1510-MR210PB
    • Europe: CE
    • Japan/MIC: 005-101762
    • Korea/KCC: R-CRM-mcp-WINC1510MR210P
    • Taiwan/NCC: CCAN18LP0320T0
    • China/SRRC: CMIIT ID: 2018DJ1310
    • ANATEL: 08497-18-08759
  • ATWINC1500-MR210UB
    • United States/FCC ID: 2ADHKATWINC1500U
    • Canada
      • IC ID: 20266-WINC1500UB
      • HVIN: ATWINC1500-MR210UB
      • PMN: ATWINC1500-MR210UB
    • Europe: CE
    • ANATEL: 08497-18-08759
  • ATWINC1510-MR210UB
    • United States/FCC ID: 2ADHKATWINC1500U
    • Canada
      • IC: 20266-WINC1500UB
      • HVIN: ATWINC1510-MR210UB
      • PMN: ATWINC1510-MR210UB
    • Europe: CE
    • ANATEL: 08497-18-08759

Gain Table for Individual Regulatory Region

The default firmware uses a common gain table that meets IEEE 802.11 specifications and regulatory regions (ATWINC15x0-MR210PB – United States/FCC, Canada/ISED, Europe/CE, Japan/MIC, Korea/KCC, Taiwan/NCC and China/SRRC; ATWINC15x0-MR210UB – United States/FCC, Canada/ISED and Europe/CE). In some cases, the output power is limited by the regulatory region with the most stringent transmit power limits. If the end product's destination is known, the region-specific gain table can optionally be embedded into the firmware to optimize performance.

The application gain table for individual regulatory region is available on ATWINC15x0-MR210PB and ATWINC15x0-MR210UB product page. Customers can update the gain table in firmware by following the instructions in section 6. Updating Application Gain Table into ATWINC15x0 of ATWINC15x0 – Deriving Application Gain Table Application Note.
Note: The users in Brazil must ensure that application gain table for Brazil is embedded into the firmware. The application gain table for Brazil/ANATEL is available on ATWINC15x0-MR210PB product page.