6 External Interfaces
The ATWINC15x0-MR210xB external interfaces
include:
- I2C for debugging
- SPI for control and data transfer
- UART for debugging
- General Purpose Input/Output pins(1)
Note:
- Usage of the GPIO
functionality is not supported by the ATWINC15x0B firmware. The data sheet
will be
updated once the support for this feature is added.