| F | 03/2025 | Features | - Removed Wi-Fi® Direct
- Added compatibility for Wi-Fi 6/7 2.4 GHz band
- Updated Superior MAC throughput
- Editorial updates
|
| WLAN Subsystem | Updated content |
| Description | Removed HCCA |
| MAC Features | - Removed PCF, traffic scheduling
- Removed transmission feature in Advanced IEEE 802.11n
- Editorial updates.
|
| PHY Features | Editorial updates. |
| Recommended External Antenna for ATWINC15x0-MR210UB | Removed RN-SMA-4 from Table 11-1 |
| Receiver Performance | Added note |
| Memory Subsystem | Changed unit MB to Mb |
| Application Schematic | |
| Module Package Drawing | Updated Package drawing |
| Pin Description | Updated Pin description and notes for WAKE Pin |
| E | 06/2021 | Document | Replaced Master/Slave with the new terminologies. For more details, see the following note. |
| Europe | Updated European Compliance table |
| Ordering Information and Module Marking | Updated Figure 1-1 with Tray and Tape and Reel packing information |
| D | 10/2020 | ATWINC15x0-MR210PB Placement and Routing
Guidelines | Updated |
| Nonvolatile Memory (eFuse) | Updated the contents |
| Interfacing with the Host
Microcontroller | Updated |
| Application Schematic | Updated Figure 9-1 |
| ATWINC15x0-MR210UB Placement and Routing
Guidelines | Updated |
| Reference Documentation | Updated Table 13-1 |
| Block Diagram | Updated Figure 2-1 |
| Pin Description | Updated Figure 2-2 |
| WLAN Subsystem | Added footnotes for Short GI feature |
| Transmitter Performance | |
| External Interfaces | |
| GPIO Pins | Added Notes |
| Current Consumption in Various Device States | Updated Table 7-1 |
| Recommended External Antenna for ATWINC15x0-MR210UB | Added |
| Regulatory Approval | - Added Gain Table for Individual Regulatory Region section
- Updated United States, Canada and Europe with the details of antennas used for approval
- Revamped Europe section
- Added expiry date information in China
- Added regulatory note for Brazil (ANATEL) in Brazil
|
| Reference Documentation | Updated Table 13-1 |
| C | 09/2018 | Features | Added Enterprise security feature and related note. |
| Ordering Information and Module Marking | Updated Table 1-1 |
| Pin Description | Updated Table 2-1 |
| SPI Timing | Added note for Table 6-3 |
| Schematic Design Information | Editorial updates |
| Module Assembly Considerations | Editorial updates |
| Reflow Profile Information | - Removed Solder Paste
- Removed Stencil Design
- Editorial updates
|
| Regulatory Approvals | Updated the content of certifications to include the details of ATWINC1510-MR210UB module |
| B | 12/2017 | Introduction | Editorial updates |
| Features | Editorial updates |
| Regulatory Approvals | Revised the content of certifications |
| Reference Documents | Updated Table 15-1 |
| A | 02/2017 | Document | - Change of document style
- Change the name to incorporate all the ATWINC15x0-MR210xB module family
- New Microchip document number. Previous version was Atmel document 42502 rev. B.
|
| Product Description | - Added description information indicating that the document content is relevant to all WINC1500 Module models unless noted.
- Changed SSL references to TLS.
- Removed WAPI security.
- Removed UART as host interface.
- Editorial updates.
|
| Product Features | - Removed WAPI security.
- Removed UART and I2C as host interfaces.
- Removed Bluetooth coexistance interface.
- Replaced SSL with TLS.
- Added 26 MHz crystal.
- Removed: (4KB flash – less than 1KB RAM).
|
| Order Information and Module Marking | - Revised Ordering table.
- Revised Marking information. Figure.
|
| | Block Diagram | - Revised Block Diagram figure.
|
| Pin Description | - Revised Pin Description drawing.
- Editorial updates.
|
| Electrical Specifications | - Revised VDDIO maximum voltage in table 4.1 and added max temperatures.
- Revised table 4-2 to include Recommended operating temperature.
|
| CPU and Memory Subsystems | |
| WLAN Subsystem RADIO | - Added text regarding performance derating at cold temperature.
- Features table revisions and changes:
- Corrected the package height
- Revised Storage temperature
- Added performance test conditions to the performance tables.
- Revised the Receive performance in table 6-2.
- Revised the 802.11b mode Transmit performance numbers in table 6-3.
- Revised Transmit performance Footnotes.
- Changed max frequency to 2.472GHz.
- Editorial updates.
|
| External Interfaces | - Revised SPI timing information in table 7-3.
- Removed Bluetooth Coexistance section.
- Removed SDIO.
- Editorial updates.
|
| Power Consumption | - Added Module Reset section for reset duration.
- Editorial updates.
|
| ATWINC15x0-MR210PB Placement and Routing
Guidelines | - Added text for antenna types used in test and an associated table.
- Revised Co-Ax connector type.
|
| Schematic Design Information | - Removed SDIO schematic.
- Editorial updates.
|
| Module Drawings | - Updated module drawing figures and figure titles.
- Added section with footprint drawing.
|
| Design Considerations | - Added sections for Module design and assembly considerations and module PCB placement.
|
| Reflow Profile Information | - Revised reflow profile picture to be clearer.
- Editorial updates.
|
| Certification Notices | - Added section for Agency Certification notices (now under Regulatory Approvals with Rev. B).
|
| Agency Regulatory Approvals | - Added back Agency Approval section.
- Revised content of certifications.
|
| Reference Documents | - Moved Design File Package to a separate paragraph below the table to remove web availability aspect and to contact sales.
|