The following table provides the ordering information for the ATWINC15x0-MR210xB modules.
Table 1-1. Ordering Information
Model Number
Ordering
Code(1)
Package Dimension
No. of Pins
Description
Regulatory
Certification
ATWINC1500-MR210PB
ATWINC1500-MR210PBXXXX
21.7 x 14.7 x 2.1 mm
28
Certified Module with ATWINC1500B chip (4Mb Flash) and PCB printed antenna
FCC, ISED, CE, MIC, KCC, NCC, SRRC, ANATEL
ATWINC1500-MR210UB
ATWINC1500-MR210UBXXXX
21.7 x 14.7 x 2.1 mm
28
Certified Module with ATWINC1500B chip (4Mb
Flash) and U.FL connector
FCC, ISED, CE, ANATEL
ATWINC1510-MR210PB
ATWINC1510-MR210PBXXXX
21.7 x 14.7 x 2.1 mm
28
Certified Module with ATWINC1510B chip (8Mb Flash) and PCB printed antenna
FCC, ISED, CE, MIC, KCC, NCC, SRRC, ANATEL
ATWINC1510-MR210UB
ATWINC1510-MR210UBXXXX
21.7 x 14.7 x 2.1 mm
28
Certified Module with ATWINC1510B chip (8Mb
Flash) and U.FL connector
FCC, ISED, CE, ANATEL
Note:
XXXX in the Ordering Code represents the Firmware version of the
product. For more details, refer to the Software Release Notes available
on the Microchip web page.
The following figure illustrates the ATWINC15x0-MR210xB modules’ marking information.Figure 1-1. Marking Information
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.