1.4.2 Writing Memory

Memory is written one word at a time. The duration of the write is determined internally.

Note: The size of the word is of 16 bits for the Program Flash Memory and of eight bits for the EEPROM, but the same 24-bit payload is used for both memory regions.