3.1.3.1 Program Data

The Program Data command is used to program one NVM word (e.g., one 16-bit instruction word for program memory/User ID memory or one 8-bit data for a Data EEPROM Memory address). The payload data are written into program or EEPROM memory immediately after the Programming Data command is issued (see Programming Algorithms). Depending on the value of bit 5 of the command, the PC may or may not be incremented (see Table 3-1).

Figure 3-6. Program Data (Program Memory and User IDs)
Figure 3-7. Program Data (DATA EEPROM and Configuration Bytes)