2.2 Device/Revision ID

The 16-bit Device ID Word is located at the address 3F FFFEh and the 16-bit Revision ID is located at the address 3F FFFCh. These locations are read-only and cannot be erased or modified. See the Device ID and Revision ID registers for more details.