1.2.4.29 MAC_EVENT_VALUE Struct
C
typedef struct
{
uint8_t length;
uint8_t value[MAC_EVENT_VALUE_MAX_LENGTH];
} MAC_EVENT_VALUE;
Summary
Contains fields defining a MAC Event.
Description
Contains fields of a MAC Event, its length and value itself.
Remarks
None.