1.2.4.1 DLL_Initialize Function
C
SYS_MODULE_OBJ DLL_Initialize (
const SYS_MODULE_INDEX index,
const SYS_MODULE_INIT * const init
);
Summary
Initializes the Meters And More DLL module according to initialization parameters.
Description
This routine initializes the Meters And More DLL module.
The initialization data is specified by the init parameter.
It is a single instance module and thus only one index is allowed.
Parameters
| Param | Description |
|---|---|
|
index |
Identifier for the instance to be initialized (single instance allowed) |
|
init |
Pointer to the init data structure containing any data necessary to initialize the module. See DLL_INIT Struct |
Returns
If successful, returns a valid handle to a module instance object.
Otherwise, it returns SYS_MODULE_OBJ_INVALID.
Example
SYS_MODULE_OBJ sysObjMetersandmore;
DLL_INIT dllInitData = {
.taskRateMs = 1U,
.isMaster = false
};
sysObjMetersandmore = DLL_Initialize(0, (SYS_MODULE_INIT *)&dllInitData);
Remarks
This routine must be called before any other DLL routine is called.
It is called from System Initialize module. User Application does not need to call this function.