3.4.1 Requirements
High speed signals must be length-matched and impedance-matched, and routed over an uninterrupted reference plane (power or ground). If the reference plane is a power plane, the best option is to use the power plane that powers the rail of the signals.