3 Supported Sniffer Hardware Platforms
To start with capturing frames on an IEEE 802.15.4 channel, the user must have a
sniffer hardware tool running a sniffer firmware plugged into the PC. The
following are the supported sniffer hardware platforms:
- RF212B ZigBit USB stick – For sniffing IEEE 802.15.4 Sub-GHz channels
- RF233 ZigBit USB stick – For sniffing IEEE 802.15.4 2.4 GHz channels
Use the Microchip PCAP Utility Tool to create capture sessions for IEEE 802.15.4 channels in 2.4 GHz and Sub-GHz range. The Microchip PCAP Utility Tool supports ATXMEGA256A3U_RF212B and ATXMEGA256A3U_RF233.