3.4.2.1 User LEDs
The PL360G55CF-EK board includes two general purpose LEDs, one green connected to PA12 (LED0) and one red connected to PA15 (LED1).
In addition, this board disposes of two green LEDs, D13 and D16, connected to 12V and 3.3V supplies for visual status of these voltages, and two yellow LEDs, D104 and D110, for PLC transmissions indication.