1.2 Electrical Specifications
This section shows the electrical characteristics of the PL360G55CF-EK board.
| Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| DC Mains Voltage Range | DC Jack Connector, J8 | 6 | - | 30 | VDC |
| Maximum Input Current | DC Jack Connector, J8 | - | 3701 | - | mA |
| Isolation Voltage | PLC coupling transformer | - | - | 3000 | VAC |
Note that the PL360G55CF-EK can be supplied with several power sources. For more information about the power supply system, see section Power Supply System.
Note:
- Board supplied with 6 VDC, transmission against very low impedance (2Ω) and all peripherals are on.
| Parameter | Condition | Consumption | Unit |
|---|---|---|---|
| TX Power Consumption | FW: G3
CENELEC A PHY TX Test Console Application. Low Impedance Load (2Ω LISN, see Figure C.1 of ITU-T G.9901). Measured on 12V DC/DC output. | 13901 | mW |
| FW: G3
CENELEC A PHY TX Test Console Application. High Impedance Load (CISPR LISN, see Figure 5 of EN 50065-1). Measured on 12V DC/DC output. | 3181 | mW | |
| RX Power Consumption | Measured on 3.3V DC/DC output | 2381 | mW |
Notes:
- These measurements were taken running the PHY TX Test Console project with a default configuration in TX and RX modes, and correspond to the whole PCBA design and not only to PL360 and SAMG55J19 devices. All PCB is supplied in the worst consumption conditions (board is supplied with a minimum input voltage, 6 VDC) and emitting in CENELEC A-band. Refer to PL360 and SAMG55 datasheets for their respective power consumption.