3.3.6 Power Supply System
- the DC jack 2.0 mm connector J8, DC_IN, with a DC source from 6V to 30V (±5%) and 4.2W
- USB connector (+5V), J4
- the power supply pin (+5V) of mikroBUS standard
| Power Input | Voltage Requirements | Power Requirements | Connector Marking |
|---|---|---|---|
| DC Jack connector | +6V to +30V (±5%) | 4.2W | DC_IN |
| Target USB | +5V | According to USB specifications | USB |
| mikroBUS Power pin (+5V) | +5V | According to mainboard specifications | +5V |
- +3.3V for the digital part of the PLC modem, PL360, and the SAMG55J19 MCU
- +12V to power the class-D amplifier of the PLC coupling circuit
The 12V voltage rail is obtained from the Microchip MC16301 buck-boost converter. For a further description about the buck-boost converter see the MCP16301 Buck-Boost Converter User's Guide. If the VDC voltage is always higher than 12V, it is possible to improve the power efficiency by transforming the converter mode from buck-boost to buck, see MCP16301 datasheet for a further explanation.
Another buck converter, MC16301, is used to generate a regulated 3.3V voltage rail required by the PL360 modem and the SAMG55J19 MCU. For a further description about the buck converter see the MCP16301 Buck Converter User's Guide.
There are one LED and two test points on each voltage rail to check whether all power supplies are operating properly.
To avoid on board self-generated disturbances within the PLC signal band, both converters are switching at 500 kHz fixed frequency, out of the PLC band (35 to 472 kHz).