6 Conclusion
NAND Flash devices are a powerful storage solution for embedded systems based on Microchip SAM9X60 and SAM9X7 Series 32-bit microprocessors. Proper hardware interfacing, ECC handling, wear leveling and software management ensure reliable performance. For industrial applications, using SLC NAND Flash devices with a UBIFS file system is recommended. The built-in NAND Flash controller simplifies development, making the Microchip SAM9X60 and SAM9X7 Series microprocessors a robust choice for NAND Flash-based designs.