Features
- An Implementation of a PWM Feedback Controller for Buck Converters Using Core Independent Peripherals is Presented
- Hardware Design Guide for a Simple Buck Converter
- Component Value Calculations for Buck Converter
- Component Value Calculations for Error Amplifier
- Code Example is Available in Atmel START