1.1.3.4.38 DRV_METROLOGY_RMS_TYPE Enum
C
typedef enum {
RMS_UA = 0,
RMS_UB,
RMS_UC,
RMS_IA,
RMS_IB,
RMS_IC,
RMS_INI,
RMS_INM,
RMS_INMI,
RMS_PT,
RMS_PA,
RMS_PB,
RMS_PC,
RMS_QT,
RMS_QA,
RMS_QB,
RMS_QC,
RMS_ST,
RMS_SA,
RMS_SB,
RMS_SC,
RMS_FREQ,
RMS_ANGLEA,
RMS_ANGLEB,
RMS_ANGLEC,
RMS_ANGLEN,
RMS_TYPE_NUM
} DRV_METROLOGY_RMS_TYPE;Summary
Identifies the all RMS types of measurements.
Description
RMS values are calculated including all harmonics of each phase, where:
U = Voltage RMS value
I = Current RMS value
P = Active power RMS value
Q = Reactive power RMS value
S = Aparent power RMS value
FREQ = Frequency of the line voltage fundamental harmonic component determined by the Metrology library using the dominant phase
ANGLE = Angle between the voltage and current vectors