1.1.1 PLC PHY Driver
This driver provides a non-blocking interface with the external on-chip PLC transceiver. The library uses the SPI peripheral library (PLIB) and the Direct Memory Access controller to interface with PL360/PL460 PLC devices. This Driver is used when the PLC transceiver is running the G3-PLC, PRIME or Meters And More PHY layer.
Key Features:
Supports a single instance of the PLC device (PL360 / PL460) and a single client to the driver
Supports the internal firmware upload process
Supports interrupt handling to read PLC events
Supports write/read to/from the internal PLC information Base (PIB)
Supports transmitting and receiving PLC frames
The library can be used in both Bare-Metal and RTOS environments