1.1.3 RF215 Driver
This driver provides a non-blocking interface with the external on-chip RF transceiver. The library uses the SPI peripheral library (PLIB) and the Direct Memory Access (DMA) controller to interface with AT86RF215/AT86RF215M RF devices.
Key Features:
Supports a single instance of the RF device (AT86RF215/AT86RF215M) and multiple clients to the driver
Supports single-band or dual-band (Sub-GHz and 2.4 GHz) transceivers of RF215 device
Supports transmitting and receiving RF frames
Supports 802.15.4 SUN FSK and SUN OFDM Physical Layers
Supports time scheduled transmissions and time of received frames
Supports PHY Information Base (PIB) attributes
The library can be used in both Bare-Metal and RTOS environments