2.1 Create your first PLC Application using PIC32CXMTG-EK and PL460-EK
This tutorial demonstrates how to create a PLC application project with MPLAB® Harmony G3-PLC Driver and MPLAB® Harmony v3 modules, using MPLABX IDE and MPLAB® Code Configurator.
The tutorial implements a simple PLC application on a Microchip 32-bit microcontroller development board. This will guide you through the steps to create a new PLC application.
Note : This guide demonstrates the creation of a PLC demo on the PIC32CXMTG-EK board. These steps can be extended for other Microchip hardware development boards supported in Harmony v3, by applying the device/board specific configuration changes.