2.1.5 Clock Configuration
- Start Clock Manager from Plugins drop-down menu
Figure . Start Clock Manager 
The application demo can work with default clock configuration
- Verify that PLLACK0 is 20000000 Hz
- Verify that PLLACK1 is 200000000 Hz
- Verify that PLLABCK is 240000000 Hz
- Verify that MCK0 is 200000000 Hz
- Verify that MCK1 is 240000000 Hz
Figure . Clock Configuration 
Note: This setting is valid for PIC32CXMTG devices; other devices will have different clock settings. For more information, refer the device datasheet.