2.2.1 Software Prerequisites
The instructions in this tutorial assume that you have already installed the following software:
- MPLAB® X Integrated Development Environment
- MPLAB® XC32/32++ C Compiler
- MPLAB® Code Configurator
- MPLAB® Harmony v3
To create the H3 PLC application, ensure to install/download versions of dependent modules listed in the software-dependencies of smartenergy_g3 release notes.
The source files of Harmony 3 Smart Energy solution are available under smartenergy and smartenergy_g3.