2.2.2 Hardware Requirements
The hardware development boards used in this guide are the following:
Connected to:
- PL460-EK for PLC communications
The Demo Application built and tested on this Getting Started guide uses 2 sets of (PIC32CXMTSH-DB + PL460-EK) boards.
Refer to the User guide of these development boards for more details.
Additional example applications for this and other development boards are available under smartenergy_g3_apps.