1.2.6 USI Service
The Smart Energy USI (Unified Serial Interface) Service is a multi-instance buffer model based driver interface which can be used in conjuction with another Smart Energy services/drivers to communicate with external devices through serial interfaces.
Key Features:
Multi-instance: Provides interface to manage multiple instances of serial interfaces.
Multi-protocol: Each instance of USI service can manage different protocols through the same serial interface.
Supports UART serial interfaces.
Supports USB (CDC Device) serial interfaces.
Several tools can be used on the other side of serial interfaces:
- Microchip PLC PHY Tester Tool
- Microchip Smart Energy Python Libs
- Microchip Hybrid Sniffer Tool