1.2.2 PLC PHY Sniffer Service
This service serializes transmitted and received PLC PHY frames (along with informative frame parameters) in a buffer to later send them through a Serial Interface using USI Service. On the other side, a Tool such as Microchip PLC Sniffer Tool can be used to decode and show the frames.