The package drawings were updated and converted from the former Atmel format to the
Microchip format. The following table shows the updated dimensions of the package
drawings.
Figure 1-1. 32-Lead Very Thin
Plastic Quad Flat, No Lead Package (RTB) – 5 x 5 mm Body [VQFN] With 3.6
x 3.6 mm Exposed Pad and Stepped Wettable Flanks; Atmel Legacy
ZBS
Figure 1-2. 32-Lead Very Thin Plastic
Quad Flat, No Lead Package (RTB) – 5 x 5 mm Body [VQFN] With 3.6 x 3.6 mm
Exposed Pad and Stepped Wettable Flanks; Atmel Legacy ZBS
Figure 1-3. 32-Lead Very Thin Plastic
Quad Flat, No Lead Package (RTB) – 5 x 5 mm Body [VQFN] With 3.6 x 3.6 mm
Exposed Pad and Stepped Wettable Flanks; Atmel Legacy ZBS