1.2 Package Marking Information
The existing data sheets have no package marking information. Therefore, this information
is illustrated here.
Figure 1-4. Package Marking Information YWW
YWW : Year and week code
Part number: ATA5780N (example)
YY : Year code (last 2 digits of calendar year)
WW : Week code (week of January 1st is week "01")
NNN : Alphanumeric traceability code