1.2.7.5 Event Record
The Demo Meter application implements an event record software module that stores the event type and its occurrence time.
The following events are supported (see DRV_METROLOGY_AFE_EVENTS Struct for details):
- Voltage sag and swell events in any phase
- Power (active and reactive) (total and fundamental-only) direction reverse event on any phase and total
- Creep detection of Active Power (total and per-phase), Reactive Power (total and per-phase), Apparent Power (total) and Current (per-phase)
- Changes in Dominant phase
The application can be easily modified to add more events.
Refer to the Event Check Commands for additional information about how to read and clear the stored events.