Event Check Commands

The application registers events, such as voltage sag and reverse power direction. The events are read by means of the EVER command. The first parameter is the event type. The possible values are Ua, Ub, and Uc for the voltage sag event, or Pa, Pb, and Pc for the reverse power direction event. The second parameter mans the event’s index happening time.

The EVEC command, protected with password, deletes the event records.

EVER[UaSag][2]
Last 2 Times Ua Sag is:
Start time (yy-mm-dd hh:mm:ss)=25-03-19 11:32:09
End time   (yy-mm-dd hh:mm:ss)=25-03-19 11:32:09
Total Num=39
EVER[UbSag][1]
Last 1 Times Ub Sag is:
Start time (yy-mm-dd hh:mm:ss)=25-03-19 09:42:58
End time   (yy-mm-dd hh:mm:ss)=25-03-19 09:50:07
Total Num=36
EVER[UcSag][3]
Last 3 Times Uc Sag is:
Start time (yy-mm-dd hh:mm:ss)=25-03-19 09:41:40
End time   (yy-mm-dd hh:mm:ss)=25-03-19 09:42:09
Total Num=36
EVER[UaSwell][2]
Last 2 Times Ua Swell is :
Start time (yy-mm-dd hh:mm:ss)=25-01-01 02:34:40
End time   (yy-mm-dd hh:mm:ss)=25-01-01 03:01:09
Total Num=1
EVER[UbSwell][1]
Last 1 Times Ub Swell is :
Start time (yy-mm-dd hh:mm:ss)=invalid
End time   (yy-mm-dd hh:mm:ss)=invalid
Total Num=0
EVER[UcSwell][3]
Last 3 Times Uc Swell is :
Start time (yy-mm-dd hh:mm:ss)=invalid
End time   (yy-mm-dd hh:mm:ss)=invalid
Total Num=0
EVER[Pa][1]
Last 1 Times Pa reverse is:
Start time (yy-mm-dd hh:mm:ss)=25-03-19 11:32:09
End time   (yy-mm-dd hh:mm:ss)=25-03-19 11:32:09
Total Num=88
EVER[Pb][2]
Last 2 Times Pb reverse is:
Start time (yy-mm-dd hh:mm:ss)=25-03-19 09:42:48
End time   (yy-mm-dd hh:mm:ss)=25-03-19 09:42:58
Total Num=37
EVER[Pc][3]
Last 3 Times Pc reverse is:
Start time (yy-mm-dd hh:mm:ss)=25-03-19 09:42:19
End time   (yy-mm-dd hh:mm:ss)=25-03-19 09:42:19
Total Num=40
; Clear all the event records
EVEC[PIC]
Clear All Event is ok !