8 Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Description |
|---|---|---|
| D | 04/2022 | This document is released with Libero SoC Design Suite v2022.1 without changes from v2021.3. |
| C | 08/2021 | This document is released with Libero SoC Design Suite v2021.2 without changes from v2021.1. |
| B | 04/2021 | Editorial updates only. No technical content updates. |
| A | 11/2020 | Document is formatted as per Microchip template. Initial revision. |