1 U-HSM Server
The U-HSM server generates programming jobs and securely sends them for execution to a contract manufacturer or Secure In-House Programming Solution (sIHP) system. Test-execution of the HSM job can be done using the M-HSM function of the U-HSM server. The U-HSM server is designed to serve requests from the Job Manager Tool, which once the U-HSM server is up and running, must be configured to work with it. See the Programming Job Manager User Guide for more information.