2.5 Memory Function Commands
All memory function commands for standard speed communication are implemented. Also, all memory function commands are implemented in void DS2433_Memory_Function(uint8_t cmd) function using a state machine. The state machine is implemented according to the DS2433 data sheet, and it can only be used when emulating DS2433.