2.4 ROM Commands
All general ROM commands for standard speed communication are implemented. Also, all general ROM commands are implemented in void OW_InterruptHandler(void) function using a state machine. The state machine is implemented according to the DS2433 data sheet, but it can be used when emulating any 1-Wire devices. The simplest ROM command is the SKIP ROM command; it changes the bus state from waiting for a ROM command to waiting for a memory function command.