6.1 Environmental Specifications
| Mode | Temperature | Humidity | |
|---|---|---|---|
| PD‑9001GCO/PD‑9501GCO | PD-9601GCO | ||
| Operating |
–40 °C to 65 °C –40 °F to 149 °F |
–40 °C to 60 °C –40 °F to 131 °F | 10% to 90% (non‑condensing) |
| Storage |
–40 °C to 85 °C –40 °F to 185 °F | ||