6.3 Interface
| Parameter | Type | |
|---|---|---|
| PD-9001GCO | PD-9501GCO/PD-9601GCO | |
| Input (Data In): Ethernet 10/100/1000Base-T | RJ45 female socket | RJ45 female socket |
|
Output (DATA PWR OUT): Ethernet 10/100/1000, plus 54 VDC | RJ45 female socket, with DC voltage on wire pairs: 4-5 and 7-8 | RJ45 female socket, with DC voltage on wire pairs: 3-6, 4-5 and 1-2, 7-8 |
| AC Power IN | 3 Pins AC power-in—Line, Neutral and Earth Ground | 3 Pins AC power-in—Line, Neutral and Earth Ground |