6.2 Electrical Specifications
| Parameter | PD-9001GCO | PD-9501GCO | PD-9601GCO |
|---|---|---|---|
| Value | |||
| Input voltage | 100 VAC–240 VAC (50 Hz/60 Hz) | ||
| Input current | 1.4A (maximum) | 1.3A (maximum) | |
| Available output power (maximum) | 30W | 60W | 90W |
| Nominal output voltage | 54 VDC | ||
| Parameter | PD-9001GCO | PD-9501GCO | PD-9601GCO |
|---|---|---|---|
| Value | |||
| Input voltage | 100 VAC–240 VAC (50 Hz/60 Hz) | ||
| Input current | 1.4A (maximum) | 1.3A (maximum) | |
| Available output power (maximum) | 30W | 60W | 90W |
| Nominal output voltage | 54 VDC | ||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.