3.3.1 Prerequisites
Note the following before mounting the PoE midspan unit to a fixed location:
- To ensure weather-proof connection in order to meet IEC60529 level IP67. PoE midspan AC power plug needs to be connected to a weather-proof AC power source box.
- Do not cover the midspan or block the airflow to the PoE with any foreign objects.
- Keep the midspan away from excessive heat and free from vibration.
- Ensure that the cable length from the Ethernet network source to the terminal does not exceed 100 meters (333 feet). The midspan is not a repeater and does not amplify the Ethernet data signal.
- The midspan has no ON-OFF switch, simply plug the midspan to an AC power source.
- PoE midspan AC power lines must be connected to the socket-outlet that shall be installed near the equipment and be easily accessible.