3.3.2 Earth Ground Connection
Note: Connect the midspan to ground only if replacing pre-assembled ground cable.
- Connect the chassis bolt to the earth ground point on the rear of the midspan.
- Connect the other end of the ground wire to earth ground at your installation point.
- Tighten the screw to 1.1 Nm to 1.7 Nm.
Figure 3-4. Earth Ground Connection